
Controls are compact with fixed differential per stage and (on most models) adjustable differential between stages. Liquid filled element provides wide range, constant differential over whole range and no influence from barometric pressure. Since the bulb contains the major portion of the total fill the thermostat may by considered as cross-ambient, capillary and cup temperature variations affect the operating point only slightly due to the small amount of fill they contain. For quantity orders it is possible to have the below stated optional constructions: - Without case and cover for panel mounting - Close differential per stage - Different capillary lengths
Wall Temperature Switch, 0 to 43°C, Diff: 1.5°K, 2xNC/NO SPDT Open Low/5A@230VAC, 60°C Max.bulb temperature, Diff.between stages 1 to 4°K

Range0 to 43 °C
Differential1.5 K
Differential Betw.1 to 4 K
Style3
Cap. Lenght--- m
Bulb Size--- mm
Switch 5A Auto RecycleSPDT Open High
Additional Features, NEMA 1 EnclosureBulb Stainless Steel
ProtectionIP65
Net Weight: 0.48kg
Product Dimension:Width 85 mmLength280 mmHeight65 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |