Image Not Available

The Facility Explorer General Purpose Application Controllers (CGM) are models of a new, modernized family of equipment controllers which integrate in the Facility Explorer system. The CGM controllers are versatile equipment controllers designed to monitor, control, and integrate a wide variety of HVAC and other building equipment. These controllers support BACnet MS/TP and N2 communication protocols, and auto-detect which protocol is connected to it. In MS/TP mode, these equipment controllers are BACnet® network compliant devices. Controllers running in N2 mode can be used to maintain or modernize sites with installed legacy Johnson Controls® controllers.

F4-CGM09090-0

0% off

FX General Purpose Controller

General Purpose Application Controller, MS/TP (and N2) communications, 18 points (7 UI, 2 BI, 4 CO, 2 AO, 3 BO), real-time clock, 32-bit microprocessor, 24 VAC input.

Features

  • Sleek and modern packaging and styling
  • Standard hardware and software platform
  • High memory capacity and fast processing power
  • Auto-Tuned Control Loops
  • Patented Proportional Adaptive Control (P-Adaptive) and PRAC
  • Standard BACnet protocol
  • Models to support both BACnet MS/TP and N2, with auto-detection of the network communication protocol

Net Weight: 0.5kg

Product Dimension:Width 44.5 mmLength190 mmHeight150 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
F4-CGM Gen Purp Ctrl_1901108
EN 11 2020
F4-CGM European Catalog Page
EN 2021
FX Programmable Controllers
EN 02 2020
Facility Explorer CGx, CVx Equipment Controllers_12013225
EN 11 2020
F4-CGM General Purpose Application Controllers_24-10143-01787
EN 11 2020

0%