Image Not Available

The Facility Explorer VAV Box Controllers (CVM) are models of a new, modernized family of equipment controllers which integrate in the Facility Explorer system. The CVM controllers are versatile equipment controllers designed to monitor, control, and integrate Variable Air Volume (VAV) equipment. These controllers support BACnet MS/TP and N2 communication protocols, and auto-detect which protocol is connected to it. In MS/TP mode, these equipment controllers are BACnet® network compliant devices. Controllers running in N2 mode can be used to maintain or modernize sites with installed legacy Johnson Controls® controllers.

F4-CVM03050-0

0% off

FX VAV Box Controller

VAV Box Controller with Integrated Actuator and Digital Differential Pressure Transducer (DPT) Sensor, MS/TP (and N2) communications, 8 points (3 UI, 2 CO, and 3 BO), real-time clock, 32-bit microprocessor, 24 VAC input.

Features

  • Sleek and modern packaging and styling
  • Includes integrated actuator and digital differential pressure transducer (DPT) sensor
  • High memory capacity and fast processing power
  • Auto-Tuned Control Loops
  • Patented Proportional Adaptive Control (P-Adaptive) and PRAC
  • Standard BACnet protocol
  • Models to support both BACnet MS/TP and N2, with auto-detection of the network communication protocol

Net Weight: 0.69kg

Product Dimension:Width 73 mmLength165 mmHeight125 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
F4-CVM VAV Box_1901107
EN 11 2020
F4-CVM European Catalog Page
EN 2021
FX Programmable Controllers
EN 02 2020
Facility Explorer CGx, CVx Equipment Controllers_12013225
EN 11 2020
F4-CVM VAV Terminal Equipment Controllers_24-10143-01809
EN 11 2020

0%