
The FX-PC Series Programmable Controller family comprises a group of versatile controllers and accessories designed to monitor and operate a wide variety of commercial HVAC equipment and other building systems.
FX PC Controllers
26-point Advanced Application Programmable Controller with 8 UI, 6 BI, 6 triac type BO, and 6 AO, 24 VAC, FC Bus, SA Bus, Integral Real-Time Clock with Time-Based Control Functionality.

Inputs8 UI + 6 BI
Outputs6 AO + 6 BO
Supply Voltage24 VAC
Integral DisplayNo
Communications BusBACnet MS/TP 3-wire FC Bus between the supervisory controller and field controllers; 4-wire SA Bus between field controller, network sensors, and other sensor/actuator devices, includes a lead to source 15 VDC supply power (from field controller) to bus devices.
Power Consumption14 maximum VA
Operating Ambient Conditions0 to 50°C (32 to 122°F); 10 to 90% RH noncondensing
ProcessorRX631 32-Bit Renesas® microcontroller
Memory16 MB flash memory and 8 MB RAM
Real-Time Clock Backup Power SupplySuper capacitor maintains power to the onboard real-time clock for a minimum of 72 hours when supply power to the controller is disconnected.
MountingHorizontal on single 35 mm DIN rail mount (preferred), or screw mount on flat surface with three integral mounting clips on controller
HousingEnclosure material: ABS and polycarbonate UL94 5VB; Self-extinguishing, Plenum-rated Protection Class: IP20 (IEC529)
Dimensions (HxWxD)150 x 224 x 57.5 mm (5-7/8 x 8-3/4 x 2-1/4 in.) including terminals and mounting clips
Weight0.5 kg (1.1 lb)
Compliance:- United StatesUL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment FCC Compliant to CFR47, Part 15, Subpart B, Class A
Compliance:- CanadaUL Listed, File E107041, CCN PAZX7 CAN/CSA C22.2 No. 205, Signal Equipment Industry Canada Compliant, ICES-003
Compliance:- EuropeJohnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.
Compliance:- Australia and New Zealand:RCM Mark, Australia/NZ Emissions Compliant
Compliance:- BacnetBACnet Testing Laboratories™ (BTL) BACnet Advanced Application Controller (B-AAC) certification pending
Net Weight: 0.5kg
Product Dimension:Width 220 mmLength57.5 mmHeight150 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |