
The FX-PC Series Programmable Controller family comprises a group of versatile controllers and accessories designed to monitor and operate a wide variety of commercial HVAC equipment and other building systems.
FX PC Controllers
18-Point Advanced Application Programmable Controller with 5 UI, 4 BI, 4 CO, 2 SPDT relay type BO, and 3 SPST relay type BO, 24 VAC, FC Bus, SA Bus, Integral Real-Time Clock with Time-Based Control Functionality, 24 VAC

Inputs5 UI + 4 BI
Outputs4 CO + 5 RO
Supply Voltage24 VAC
Integral DisplayNo
Communications BusBACnet® MS/TP; 3-wire FC Bus between the NAE/NCE and other devices. 4-wire SA Bus between network sensors and other devices.
Power Consumption30 maximum VA
Operating Ambient Conditions0-50, 10-90 noncondesing (°C, %RH)
ProcessorH8SX/166xR Renesas® microcontroller
TerminationsScrew Terminals and Screw Terminal Pluggable Blocks
MountingHorizontal on single 35 mm DIN rail mount (preferred), or screw mount on flat surface with three integral mounting clips on controller
HousingEnclosure material: ABS and polycarbonate UL94 5VB; Self-extinguishing, Plenum-rated Protection Class: IP20 (IEC529)
Net Weight: 0.5kg
Product Dimension:Width 190 mmLength53 mmHeight150 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |