
The FX-PC Series Programmable Controller family comprises a group of versatile controllers and accessories designed to monitor and operate a wide variety of commercial HVAC equipment and other building systems.
FX PC Controllers
10-point General Purpose Programmable Controller with 2 UI, 1 BI, 3 BO, and 4 CO, with integral LCD/keypad

Inputs2 UI + 1 BI
Outputs3 BO + 4 CO
Supply Voltage24 VAC
Integral DisplayIntegral LCD/keypad
Communications BusRS-485, software selectable between BACnet MS/TP or N2: 3-wire FC Bus between the supervisory controller and FX-PC controllers 4-wire SA Bus between FX-PC controller, NS Series Network Sensors, and other sensor/actuator devices, includes a lead to source 15 VDC supply power (from FX-PC controller) to bus devices
Power Consumption20 maximum VA
Operating Ambient Conditions0°C to 50°C (32°F to 122°F); 10 to 90% RH noncondensing
ProcessorRX631 Renesas® 32-bit microcontroller
Memory
Real-Time Clock Backup Power Supply
MountingHorizontal on single 35 mm DIN rail mount (preferred), or screw mount on flat surface with three integral mounting clips on controller
Housing
Net Weight: 0.4kg
Product Dimension:Width 164 mmLength53 mmHeight150 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |