
The FX-PC Series Programmable Controller family comprises a group of versatile controllers and accessories designed to monitor and operate a wide variety of commercial HVAC equipment and other building systems.
FX PC Controllers
17-point General Purpose Programmable Controller with 6 UI, 2 BI, 3 BO, 2 AO, and 4 CO

Inputs6 UI + 2 BI
Outputs3 BO + 2AO + 4 CO
Supply Voltage24 VAC
Integral DisplayNo
Communications BusRS-485, software selectable between BACnet MS/TP or N2: 3-wire FC Bus between the supervisory controller and FX-PC controllers 4-wire SA Bus between FX-PC controller, NS Series Network Sensors, and other sensor/actuator devices, includes a lead to source 15 VDC supply power (from FX-PC controller) to bus devices
Power Consumption14 maximum VA
Operating Ambient Conditions0°C to 50°C (32°F to 122°F); 10 to 90% RH noncondensing
ProcessorRX63N 32-Bit Renesas microcontroller
Memory1 MB Flash Memory and 512 KB RAM
Real-Time Clock Backup Power Supply
MountingHorizontal on single 35 mm DIN rail mount (preferred), or screw mount on flat surface with three integral mounting clips on controller
HousingABS and polycarbonate UL94 5VB; self-extinguishing; Plenum-rated protection class: IP20 (IEC529)
Net Weight: 0.5kg
Product Dimension:Width 164 mmLength53 mmHeight150 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |