
FX Programmable Controllers
FX-PCVs are programmable digital controllers tailored for VAV applications that can be switched between MS/TP and N2 Communications protocols. When they are used as MS/TP devices, they communicate through the BACnet® MS/TP protocol. In N2 mode, they can be used as replacements for legacy Johnson Controls® controllers.

| Product Code | Inputs | Outputs | Supply Voltage | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3UI | 2 BO | 24 VAC | |||||||||||||||||||
| ||||||||||||||||||||||
| ||||||||||||||||||||||
| 3UI | 3 BO + 2 CO | 24 VAC | |||||||||||||||||||
| 3UI | 3 BO + 2 CO | 24 VAC | |||||||||||||||||||
| ||||||||||||||||||||||
| ||||||||||||||||||||||
| 3UI | 3 BO + 2 CO | 24 VAC |