Image Not Available

FX-PCVs are programmable digital controllers tailored for VAV applications that can be switched between MS/TP and N2 Communications protocols. When they are used as MS/TP devices, they communicate through the BACnet® MS/TP protocol. In N2 mode, they can be used as replacements for legacy Johnson Controls® controllers.

FX-PCV1656-1

0% off

FX PCV Controller

VAV controller + actuator with integrated ball valve linkage, 3UI 3BO 2CO, no DPT.

Features

  • Supports peer-to-peer communications
  • Continuos Tuning Adaptive Control provides more efficient controls and reduces level of manual intervention
  • Advance diagnostics for failure detection, resolution and prevention
  • Standard packaging and terminations simplify installation
  • Field Equipment Controllers have been tested by the BACnet Testing Labs (BTL) and are certified as BACnet Application Specific Controllers
  • PCA models feature an integral real time clock with on-board time schedules, calendars, trends and alarms and are certified as BACnet Advanced Application Controllers (B-AAC)

Inputs3UI

Outputs3 BO + 2 CO

Supply Voltage24 VAC

Integral DisplayNo

Communications BusRS-485, field selectable between BACnet MS/TP and N2 communications: N2/FC Bus: 1.5 mm (18 AWG) standard 3-wire, twisted, shielded cable recommended between the supervisory controller and field controllers BACnet MS/TP: 0.6 mm (22 AWG) stranded, 4-wire (2-twisted pairs) shielded cable recommended from the FX-PCV controller for network sensors and other sensor/actuator devices; includes a terminal to source 15 VDC supply power from FX-PCV to SA Bus devices

Power Consumption10 VA typical, 14 VA maximum VA

Operating Ambient Conditions0°C to 50°C (32°F to 122°F)

ProcessorRX630 32-bit Renesas® microcontroller

Memory1 MB Flash Memory and 512 KB RAM

Real-Time Clock Backup Power Supply

MountingMounts to damper shaft using single set screw and to duct with single mounting screw.

HousingEnclosure material: ABS and polycarbonate UL94 5VB; self-extinguishing; Plenumrated Protection Class: IP20 (IEC529)

Net Weight: 0.65kg

Product Dimension:Width 125 mmLength165 mmHeight73 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
FX-PCV Programmable VAV Box Controllers_1900766
EN 08 2019
FX-PCV1832 N2_1900783
EN 01 2013
FX-PCV European Catalog Page
EN 2021
FX Programmable Controllers
EN 02 2020
FX-PC Series Programmable Controllers_12011657
EN 11 2020
FX-PCV1615 1626 1628 1630_24-10143-357
EN 03 2019
FX-PCV1617 FX-PCV1632_24-10143-489
EN 07 2017
FX-PCV1826 1832_24-10143-381
EN 03 2019
FX-PCV1930 VAV Controller Installation Guide_24-10143-01523
EN 11 2020

0%