
FX PCX Input/Output Modules
10-point Expansion I/O Module: 8 UI, 2 AO

Inputs8 UI
Outputs2 AO
Supply Voltage24 VAC
Integral DisplayNo
Communications BusBACnet MS/TP 3-wire FC Bus between the supervisory controller and field controllers; 4-wire SA Bus between field controller, network sensors, and other sensor/actuator devices, includes a lead to source 15 VDC supply power (from field controller) to bus devices.
Power Consumption14 maximum
Operating Ambient Conditions0 to 50°C (32 to 122°F); 10 to 90% RH noncondensing; Pollution Degree 2
ProcessorRX631 Renesas® 32-bit microcontroller
Memory4 MB External Serial Flash Memory
TerminationsInput/Output: Fixed Screw Terminal Blocks FC Bus, SA Bus, and Supply Power: 3-wire and 4-wire Pluggable Screw Terminal Blocks FC Bus and SA Bus: RJ-12 6-pin Modular Jacks
MountingHorizontal on single 35 mm DIN rail mount (preferred), or screw mount on flat surface with three integral mounting clips on controller
HousingABS and polycarbonate, Rating V0 minimum Protection Class: IP20 (IEC529)
Dimensions (HxWxD)150 x 164 x 53 mm (5-7/8 x 6-7/16 x 2-1/8 in.) including terminals and mounting clips
Weight0.5 kg (1.1 lb)
Compliance:- United StatesUL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment FCC Compliant to CFR47, Part 15, Subpart B, Class A
Compliance:- CanadaUL Listed, File E107041, CCN PAZX7 CAN/CSA C22.2 No. 205, Signal Equipment Industry Canada Compliant, ICES-003
Compliance:- EuropeJohnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.
Compliance:- Australia and New Zealand:RCM Mark, Australia/NZ Emissions Compliant
Compliance:- BacnetBACnet Testing Laboratories (BTL) Protocol Revision 12 Listed BACnet Smart Actuator (B-SA)
Net Weight: 0.5kg
Product Dimension:Width 164 mmLength53 mmHeight150 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |