
FX PCX Input/Output Modules
10-Point Expansion I/O Module with 8 UI, 2 AO, FC, and SA Bus Support

Inputs8 UI
Outputs2 AO
Communications BusBACnet® MS/TP, RS-485
ProcessorH8SX/166xR Renesas® 32-bit microcontroller
Memory640 KB Flash Memory and 128 KB RAM
Supply Voltage24 V AC
Max. Power Consumption14 VA
Operating Ambient Conditions0 to 50°C; 10 to 90% RH noncondensing
MountingHorizontal on single 35 mm DIN rail mount (preferred), or screw mount on flat surface with three integral mounting clips on controller
HousingEnclosure material: ABS and polycarbonate UL94 5VB; Self-extinguishing, Plenum-rated Protection Class: IP20 (IEC529)
Net Weight: 0.5kg
Product Dimension:Width 164 mmLength53 mmHeight150 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |