Image Not Available

FX-PCX4711-0

0% off

FX PCX Input/Output Modules

17-Point Expansion I/O Module with 6 UI, 2 BI, 3 BO, 2 AO, 4 CO, 24 VAC, FC, and SA Bus Support

Features

  • Standard Protocol with BTL Listing
    Provides interoperability with Johnson Controls and third-party Building Automation System (BAS) products that use the widely accepted BACnet® standard.
  • Standard Hardware and Software Platform
    Uses a common hardware design throughout the family line to support standardized wiring practices and installation workflows. Also uses a common software design to support use of a single tool for control applications, commissioning, and troubleshooting to minimize technical training.
  • State-Based Application Control Logic with Adaptive, Automatically Tuned Control Loops
    Prevents simultaneous heating and cooling, reduces commissioning time, eliminates change-of-season re-commissioning, and reduces wear and tear on mechanical devices.
  • Universal Inputs and Configurable Outputs
    Allow multiple signal options per channel to provide input/output flexibility.
  • Complete Product Family with Modular Components
    Meets any HVAC equipment or building system control requirement using only the needed components.
  • Ability to reside on the FC Bus or SA Bus
    Provides application flexibility

Inputs6 UI + 2 BI

Outputs2 AO + 3 BO + 4 CO

Communications BusBACnet® MS/TP, RS-485

ProcessorH8SX/166xR Renesas® 32-bit microcontroller

Memory1 MB Flash Memory and 512 KB RAM

Supply Voltage24 V AC

Max. Power Consumption14 VA

Operating Ambient Conditions0 to 50°C; 10 to 90% RH noncondensing

MountingHorizontal on single 35 mm DIN rail mount (preferred), or screw mount on flat surface with three integral mounting clips on controller

HousingEnclosure material: ABS and polycarbonate UL94 5VB; Self-extinguishing, Plenum-rated Protection Class: IP20 (IEC529)

Net Weight: 0.5kg

Product Dimension:Width 164 mmLength53 mmHeight150 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
FX-PCX_1900671
EN 08 2020
CH-PCX Expansion Input/Output Modules for the BCPro System_1901066
EN 02 2018
FX-PCX European Catalog Page
EN 2021
CH-PCX European Catalog Page
EN 2021
FX Programmable Controllers
EN 02 2020
FX-PC Series Programmable Controllers_12011657
EN 11 2020
FX-PCX17 FX-PCX27 Exp In Out_24-10144-106
EN 03 2019
FX-PCX2721_24-10144-173
EN 03 2019
FX-PCX37_24-10144-114
EN 03 2019
FX-PCX3721_24-10144-203
EN 03 2019
FX-PCX3731_24-10144-181
EN 03 2019
FX-PCX47_24-10144-122
EN 03 2019
FX-PCX3731_24-10144-289
EN 03 2019
PCX2723 Expansion Input/Output Module_24-10143-1116
EN 11 2020
PCX3723 Expansion Input/Output Module_24-10143-1132
EN 11 2020
PCX3733 Expansion Input/Output Module_24-10143-1159
EN 11 2020

0%