Image Not Available

The Facility Explorer® (FX) Server software expands the capabilities of one or more FX Supervisory Controllers, in addition to managing IP field devices directly. The FX Server collects, stores, and provides access to large amounts of information (such as alarms, events, and histories) sourced from one or more FX Supervisory Controllers. The FX Server also coordinates the integration of multiple FX Supervisory Controllers networked together on a single project by providing network-wide automation and coordination, such as master scheduling, system-wide database management, and integration with enterprise software applications and from IP field devices.

The FX Server includes a graphical user interface and configuration tool you can access with a web browser. Multiple users can concurrently connect to the FX Server. User security and presentation preferences are managed through user profiles, login IDs, and passwords. Remote access is easily achieved from an intranet, WAN, LAN, and Internet connection.

FX-SL001M1-6E

0% off

FX14 Server software maintenance

License enabling 1 additional year of software maintenance for FX Server with 1 Niagara network connection

Features

  • Web-based user interface
  • Powerful security
  • Centralized enterprise‑wide information
  • Large storage repository for alarms, events, and histories

DescriptionFX14 Server software maintenance. License enabling 1 additional year of software maintenance for FX Server with 1 Niagara network connection

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
FX Server Release 14.x_1901000
EN 04 2021
FX14 European Catalog Page
EN 2021
FX Programmable Controllers
EN 02 2020
FX Server Release 14.x_12012251
EN 04 2021

0%