Image Not Available

The FX80 Supervisory Controller is a web-based supervisory-class controller in the Facility Explorer® product family. The FX80 controller manages networks of field controllers using open communication protocols, such as BACnet®, LonWorks®, and N2 protocols. The FX80 controller supports a full set of building automation features, such as scheduling, alarming, historical data collection and management, data sharing, energy management, totalization, customized control routines, tagging, templates, search, and hierarchies, which are specifically designed for commercial facilities.

In addition, the FX80 controller's hardware and software design is modular, so you can plug in accessories, such as communications option modules, if needed. The device and point licensing options allow you to select the device and point capacity most appropriate for the size of your facility and those options best needed to control it. And, in many cases, future expansions do not require the replacement of hardware.

Each FX80 controller includes a graphical system user interface with an HTML5 web profile, a configuration tool that you can access with the web browser, and robust security. Remote access is easily achieved using a wired or wireless connection from the Internet or intranet. Multiple users can concurrently connect to the FX80 controller. You can manage security and presentation preferences through user profiles, login IDs, and passwords. The FX80 Supervisory Controller is a compact DIN rail mountable controller with the capability for remote external input and output points.

FX-SC8CL500-0E

0% off

FX80 Core Device Licenses

FX80 Supervisory Controller core license, 500 points

Features

  • Web-Based User Interface
  • Adoption of Industry Standard Communication Protocols
  • Small, Compact and Modular design

DescriptionFX80 Supervisory Controller core license, 500 points

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
FX80 Supervisory Controller_1901010
EN 06 2021
FX80 European Catalog page
EN 2021
Flyer FX80 Bundles
EN 04 2020
FX Programmable Controllers
EN 02 2020
FX80 Supervisory Controller_12012250
EN 06 2021
FX80 Supervisory Controller_24-1014-3861
EN 03 2019

0%