Home : Absorption Chillers and Heat Pumps : Archived Absorption Products : YHAU CL/CH
Image Not Available

Absorption Chillers and Heat Pumps

YHAU CL/CH

Cool. Cap.: 105 - 6153 kW, Single Effect Hot Water up to 160°C

The YORK YHAU-CL/CH Single Effect Hot Water absorption chiller provides efficiency and reliability through the use of innovative technology that is optimized to use low temperature waste heat - as low as 70°C where competitive offerings cannot operate. Common applications include comfort or industrial process cooling that use or recover waste heat from combined heat and power (CHP) systems, industrial process or other available heat sources. The YHAU-CL/CH cooling capacity ranges from 105-6,153 kW / 30-1,750 TR.

The YHAU-CL/CH has the unique ability to be used for applications where the

• Chilled water leaving temperature as low as 4°C.

• Cooling water temperature entering temperature as high as 37°C.

• Hot water temperature, driving heat source, entering temperature as low as 70°C.


0%