Home : Absorption Chillers and Heat Pumps : Archived Absorption Products : YHAU CL DXS
Image Not Available

Absorption Chillers and Heat Pumps

YHAU CL DXS

Cool. Cap.: 176 - 4395 kW, Single-Effect Double Lift Hot Water

The YORK YHAU-CL DXS Single Effect Double Lift Chiller’s two step design backed with an auxiliary cycle provides a wide operating envelope utilizing waste heat as low as 55°C where competitive offerings cannot operate.
Common applications include comfort or industrial process cooling that use heat from district heating grids, or recover waste heat from combined heat and power (CHP) systems, industrial process or other available heat sources.
The YHAU-CL DXS cooling capacity ranges from 176-4395 kW / 50-1,250 TR.

The YHAU-CL DXS has the unique ability to be used for applications where the
• Chilled water leaving temperature as low as 4°C.
• Cooling water temperature entering temperature as high as 37°C.
• Entering hot water temperature as low as 55°C
• Leaving hot water temperature as low as 40°C


0%