Image Not Available

Fan Coil Units

LASER

2 & 4 pipe system - 0.7 kW up to 9.9 kW

Fancoil Units with stylish cabinet, up to 49 Pa static pressure and front air intake as optional. Capacities ranges from 0.7 to 9.9 kW. Laser is a range of Fan Coil Units that continues the YORK® tradition based on high reliability and low noise levels. It is the result of great commitment in terms of energy and resources to offer a more modern product from every point of view: Moreover each version has the same internal structure, identical in both horizontal and vertical models, in order to standardise production and guarantee a greater flexibility in distribution and installation. All Johnson Controls fan coils take part to the Eurovent program of fan coil performance certification.

Features

  • 6 speed fan
  • Cabinet factory fitted
  • Valve factory fitted
  • Electrical heater factory fitted
  • Thermal or modulating valve
  • Service valve
  • Option front air intake
  • Optional plenum
  • Up to 110 Pa static pressure

Product List240 items

Product CodeModelCapacityNoise level Low Speed @ 1mAvailable
Laser Fancoil with casing size 110 (2 rows) Horizontal1,16 kW28 dB (A)
Laser Fancoil with casing size 110 (3 rows) Horizontal1,16 kW28 dB (A)
Laser Fancoil with casing size 110 (4 rows) Horizontal1,16 kW28 dB (A)
Laser Fancoil with casing size 112 (2 rows) Horizontal1,74 kW29 dB (A)
Laser Fancoil with casing size 112 (3 rows) Horizontal1,74 kW29 dB (A)
Laser Fancoil with casing size 112 (4 rows) Horizontal1,74 kW29 dB (A)
Laser Fancoil with casing size 114 (2 rows) Horizontal2,29 kW32 dB (A)
Laser Fancoil with casing size 114 (3 rows) Horizontal2,29 kW32 dB (A)
Laser Fancoil with casing size 114 (4 rows) Horizontal2,29 kW32 dB (A)
Laser Fancoil with casing size 216 (2 rows) Horizontal3,46 kW29 dB (A)
Laser Fancoil with casing size 216 (3 rows) Horizontal3,46 kW29 dB (A)
Laser Fancoil with casing size 216 (4 rows) Horizontal3,46 kW29 dB (A)
Laser Fancoil with casing size 218 (2 rows) Horizontal3,8 kW32 dB (A)
Laser Fancoil with casing size 218 (3 rows) Horizontal3,8 kW32 dB (A)
Laser Fancoil with casing size 218 (4 rows) Horizontal3,8 kW32 dB (A)
Laser Fancoil with casing size 220 (2 rows) Horizontal4,66 kW29 dB (A)
Laser Fancoil with casing size 220 (3 rows) Horizontal4,66 kW29 dB (A)
Laser Fancoil with casing size 220 (4 rows) Horizontal4,66 kW29 dB (A)
Laser Fancoil with casing size 222 (2 rows) Horizontal5,57 kW38 dB (A)
Laser Fancoil with casing size 222 (3 rows) Horizontal5,57 kW38 dB (A)
Laser Fancoil with casing size 222 (4 rows) Horizontal5,57 kW38 dB (A)
Laser Fancoil with casing size 224 (2 rows) Horizontal6,78 kW37 dB (A)
Laser Fancoil with casing size 224 (3 rows) Horizontal6,78 kW37 dB (A)
Laser Fancoil with casing size 224 (4 rows) Horizontal6,78 kW37 dB (A)
Laser Fancoil with casing size 226 (2 rows) Horizontal7,59 kW41 dB (A)

0%