Image Not Available

Cassette 2-way RCD-FSN2

Cooling capacity 2.5 - 12.5 / 2.8 - 14.0 kW (Utopia / VRF)

Features

  • No Outdoor space required: ideal where external installation space is limited
  • Up to 4 indoor units
  • Indipendent control for the multisplit: zone by zone individual control
  • Easy unit integration
  • Ducted units, pressure up to 130Pa

Product List9 items

Product CodePower SupplyNominal cooling powerNominal heating powerAvailable
230 / 1 / 50 V / Ph / Hz2 kW2.2 kW
230 / 1 / 50 V / Ph / Hz3.6 kW4 kW
230 / 1 / 50 V / Ph / Hz2.5 kW2.8 kW
230 / 1 / 50 V / Ph / Hz5.6 kW6.3 kW
230 / 1 / 50 V / Ph / Hz5 kW5.6 kW
230 / 1 / 50 V / Ph / Hz7.1 kW8 kW
230 / 1 / 50 V / Ph / Hz10 kW11.2 kW
230 / 1 / 50 V / Ph / Hz12.5 kW14 kW
230 / 1 / 50 V / Ph / Hz14 kW16 kW

0%