Image Not Available

Cassette 4-ways RCI-FSN3E(i)(k)

Cooling capacity 2.5 - 14.0 / 2.8 - 16.0 kW (Utopia / VRF)

Indoor unit, 4-way cassette

Features

  • Nominal Cooling capacities: from 7,1 kW to 14,0 kW
  • Nominal Heating capacities: from 8,0 kW to 16,0 kW
  • Standard Design
  • Super High Stream Turbo Fan with curved blades for 20% increased efficiency with noise level as low as 28dB
  • High ceiling adaptability
  • Built-in Condensate drain pump
  • Condensate pump
0%