Image Not Available

Compact cassette 4-ways RCIM-FSN(3/4)

Cooling capacity 2.0 - 5.6 / 1.7 - 7.1 kW (Utopia / VRF)

Mini 4 ways Cassette indoor unit, Compact cassette with 4 ways

Features

  • No Outdoor space required: ideal where external installation space is limited
  • Up to 4 indoor units
  • Indipendent control for the multisplit: zone by zone individual control
  • Easy unit integration
  • Ducted units, pressure up to 130Pa

Product List6 items

Product CodePower SupplyNominal cooling powerNominal heating powerAvailable
230 / 1 / 50 V / Ph / Hz1.7 kW1.9 kW
230 / 1 / 50 V / Ph / Hz2 kW2.2 kW
230 / 1 / 50 V / Ph / Hz2.5 kW2.8 kW
230 / 1 / 50 V / Ph / Hz3.6 kW4 kW
230 / 1 / 50 V / Ph / Hz5.6 kW6.3 kW
230 / 1 / 50 V / Ph / Hz5 kW5.6 kW
0%