Image Not Available

Duct type RPIM-FSN4E

RPIM 0.8FSN4E

0% off

2kW Indoor unit Ducted low height

Large capacity ducts for installations with higher requirements for cooling power and airflow.

Features

  • DC Inverter fan motors deliver up to 70% reduction in energy consumption compared to previous model
  • Very low noise
  • Designed for small spaces with maintenance access through the underside of the unit
  • Easy maintenance, very compact and low noise – ideal for hotels
  • Available with (or without) built-in condensate pump

Power supply230 / 1 / 50 V / Ph / Hz

Nominal Cooling Capacity2 kW

Nominal Heating Capacity2.2 kW

Sound pressure level (L / M / H)27/29/29 dB(A)

Sound power level 50 dB(A)

Air flow cooling mode (L / M / H)330/408/480 m3/h

Static pressure Nom. (min - max)32 (0 - 50) Pa

Drain Diameter (ext)25 mm

Piping diameter (Liquid / Gas)1/4 / 1/2 - 6.35 / 12.7 Inch - mm

Power Input30 W

Recommended fuse size5 A

Net Weight : 26kg

Product Dimension:Width 702 mmLength600 mmHeight275 mm

:
:


Document TypeLanguage
English(EUR)
Last Update DateDescription
Duct type RPIM-FSN4E(-DU), Catalog Page
EN 2015

0%