Image Not Available

Amazon Standard Ambient VRF System - Indoor Units

Fresh Air Unit

Cooling Cap. from 14 kW to 28.0 kW

The new YORK® Amazon line of VRF Air Conditioning System includes a wide range of sizes to meet most any customer’s needs. Each model is designed to provide comfort and efficiency, in an easy-to-operate unit and flexible installation makes them an easy fit for a variety of applications. Models meet the highest energy efficiency ratings, so less energy is consumed without sacrificing comfort and performance.

Features

  • Install with other indoor units together
  • Installed capacity must less than 30% of outdoor capacity
  • Operation ambient temperature -5~43°C
  • 100Pa static pressure
  • Wired controller as standard offer, wireless controller not optional

Product List3 items

Product CodeCooling capacityHeating capacityAir flowAvailable
14.0 kW8.9 kW1600 m3/h
22.6 kW15.2 kW2300 m3/h
28.0 kW17.8 kW2800 m3/h
0%