Image Not Available

Amazon Standard Ambient VRF System - Indoor Units

Medium Static Pressure Duct

Cooling Cap. from 5.6 kW to 14.0 kW

The new YORK® Amazon line of VRF Air Conditioning System includes a wide range of sizes to meet most any customer’s needs. Each model is designed to provide comfort and efficiency, in an easy-to-operate unit and flexible installation makes them an easy fit for a variety of applications. Models meet the highest energy efficiency ratings, so less energy is consumed without sacrificing comfort and performance.

Features

  • Wired controller as standard offer, wireless controller optional
  • Wired controller as standard offer, wireless controller optional
  • Standard built-in high head drain pump, Up to 750mm head for 5.6~8.0 kW
  • External drain pump optional for 9.0~14kW
  • Free setting of air discharge duct, Free selection of air flow outlets and installation position
  • Multi-mode installation, With or without air return duct, Bottom or rear air return

Product List6 items

Product CodeCooling capacityHeating capacityAir flowAvailable
5.6 kW7.1 kW1200 m3/h
7.1 kW8.0 kW1200 m3/h
8.0 kW9.0 kW1200 m3/h
9.0 kW10.0 kW1900 m3/h
11.2 kW12.5 kW1900 m3/h
14.0 kW16.0 kW2100 m3/h

0%