Image Not Available

Outdoor Units

Set Free Hi-Efficiency FSXNHE(-P)

VRF Hi-Efficiency, 2-pipes / 3-pipes, Cooling capacity 14-100 kW

From 14 to 100 kW modular, VRF with independent control, IU Mini * = 0.6HP, COP up to 4.80 ********* PHASED OUT SERIES *********

Features

  • 2 or 3-pipe, Hitachi exclusive
  • The only 5HP 3-pipe on the market (10 units)
  • Easy diagnostics: The fault codes can be viewed by users on the remote control. The operational parameters of the units (temperature, pressure etc.) can be accessed by installation engineers directly on the outdoor units.
  • Precision control: The compressor control is very precise: 10 to 115 Hz, accurate up to 0.01 Hz with increments ranging from 0.125 Hz/s to 3 Hz/s (5 levels). It is possible to respond to the demands of the smallest units (one 0.6HP (fixed) unit) as well as transitional overloading.
  • Possibility to have a Cool Area with the 3-pipe installation
  • Ability to operate locked in heating only
  • Improoved Performance: +25% when cooling & +14% when heating
  • 17 models with COP>4
  • The FSXNH obtained a distinction for performance in the ECA program (Enhanced Capital Allowance) in the United Kingdom. It is a program designed to give companies tax relief when they invest in energy efficient equipment.
  • All the Hitachi indoor units are compatible
  • Scroll compressor

Product List19 items

Product CodeNominal Cooling capacityEnergy Class (Cool/Heat)Maximum Indoor Units - restrictions apply see Technical CatalogueAvailable
28 kWA / A21
33.5 kWA / A26
33.5 kWA / A26
40 kWA / A30
45 kWA / A34
50 kWA / A39
56 kWA / A43
61.5 kWA / A47
69 kWA / A52
69 kWA / A52
73 kWA / A56
80 kWA / A60
85 kWA / A64
90 kWA / A64
95 kWA / A64
100 kWA / A64
14 kWA / A10
16 kWA / A13
22.4 kWA / A17

0%