Image Not Available

Outdoor Units

Set Free Mini FS(V)N(Y)3E

Mini VRF, 2-pipes, Cooling capacity: 11.2-15.5 kW

From 11.2 to 15.5 kW, Mini VRF Independent control, IU Mini * = 0.6HP (FSNM1=0.8HP), COP up to 4.24

Features

  • Up to 12 indoor units
  • Indipendent control
  • Indoor units from 0.6 (switched) to 10HP
  • Low sound level: 49 dB (size 4)
  • Drop between indoor units of 15m: ability to use over 4 levels
  • Scroll compressor
  • Intelligent demand management (Avoids peaks in consumption) and stores the last 15 events before fault (quick troubleshooting).
  • All of the Hitachi indoor units are compatible
  • Scroll compressor
  • EUROVENT certificated performance

Product List6 items

Product CodeNominal Cooling Capacity (min - max) - Nominal Cooling: Internal temperature 27°C db (19°C wb) - Ambient 35°CEnergy Class (Cool/Heat)Minimum - Maximum Indoor UnitsAvailable
11.2 (5.6 - 11.2) kWA /A1 - 8
11.2 (5.6 - 11.2) kWA / A1 - 8
14 (7 - 14) kWA /A1 -10
14 (7 - 14) kWA /A1 -10
15.5 (7.8 - 15.5) kWA /A1 -12
15.5 (7.8 - 15.5) kWA /A1 -12

0%