Image Not Available

Outdoor Units

Set Free Side Flow FSNM1

Mini VRF, 2-pipes, Cooling capacity: 22.4-33.5 kW

Commercial premises and office: up to 12 indoor units

Features

  • Up to 12 Indoor units
  • Indipendent control
  • Indoor units from 0.6 (switched) to 10HP
  • Low sound level: 49 dB (size 4)
  • Drop between indoor units of 15m: ability to use over 4 levels
  • Scroll compressor
  • Intelligent demand management (Avoids peaks in consumption) and stores the last 15 events before fault (quick troubleshooting).
  • All of the Hitachi indoor units are compatible
  • EUROVENT certificated performance

Product List3 items

Product CodePower supplyMinimum - Maximum Indoor UnitsEnergy Class (Cool/Heat)Available
415/3/50 V/Ph/Hz1 - 10A /A
415/3/50 V/Ph/Hz1 - 10A /A
415/3/50 V/Ph/Hz1 - 10B /A

0%