Image Not Available

Outdoor Units

Utopia ES

Cooling capacity from 7.1 to 25 kW

From 7.1 to 25 kW, Single control of up to 4 units, IU Mini* = 1.5HP, COP up to 4.16 ********* PHASED OUT SERIES *********

Features

  • Up to 8 indoor units for one outdoor unit
  • Entry level with Eurovent Certification
  • Same operation and settings for the indoor units at the same time
  • Economical multi big capacity solution
  • Easy and flexible control connection
  • Compact and light weight
  • Increased piping lenght
  • Hitachi exclusive DC Inverter compressor with neodymium magnets
  • Configurable options: Snow sensor, Night mode operation, Saving Energy Operation...
  • Scroll compressor

Product List9 items

Product CodeNominal Cooling capacityNominal Heating capacityPower supplyAvailable
25 kW28 kW400/3/50 V/Ph/Hz
7.1 kW8 kW230/1/50 V/Ph/Hz
10 kW11.2 kW230/1/50 V/Ph/Hz
10 kW11.2 kW230/1/50 V/Ph/Hz
12.5 kW14 kW400/3/50 V/Ph/Hz
12.5 kW14 kW400/3/50 V/Ph/Hz
14 kW16 kW400/3/50 V/Ph/Hz
14 kW16 kW230/1/50 V/Ph/Hz
20 kW22.4 kW400/3/50 V/Ph/Hz
0%