Image Not Available

Outdoor Units

Utopia IVX Comfort

Cooling capacity from 10 to 30 kW

COMMERCIAL PREMISES, OFFICES AND SHOPS: UP TO 4 INDOOR UNITS

Features

  • Uo to 4 indoor units
  • Indipendent control: Multi split applications possible (Master slave control) Zone by zone individual control
  • Compact and easy installation: 0.35 m² for 44 kg to 171 kg and horizontal flow.
  • Height difference between indoor units of 3m: Possibility of use over 2 floors.
  • VRF operation: Connection ratio of 90-115% with indoor units from 0.8 to 10HP.
  • Optional cooling as low as -15°C
  • SYSTEM FREE Compatible with all Hitachi indoor units.
  • Low power
  • Heating only lock
  • New types of blades on the heat exchangers, in order to reduce the formation of ice, improve the flow of air and thereby increase the duration of heating.
  • Scroll compressor

Product List10 items

Product CodeNominal Cooling Capacity (min - max) - Internal temperature 27°C db (19°C wb) - Ambient 35°CEnergy Efficiency ClassMin-Max Number Of Indoor UnitsAvailable
25.0 (10.0 - 28.0) kWB /A1 - 4
30.0 (11.2 - 33.5) kWE /B1 - 4
7.1 ( 3.2 - 8 ) kWA+1 - 2 (There are restrictions, see the technical catalogue)
10.0 (4.5 - 11.2) kWA+1 - 4 (There are restrictions, see the technical catalogue)
10.0 (4.5 - 11.2) kWA+1 - 4 (There are restrictions, see the technical catalogue)
12.5 (5.70 - 14.0) kWA /A1 - 4 (There are restrictions, see the technical catalogue)
12.5 (5.70 - 14.0) kWA /A1 - 4 (There are restrictions, see the technical catalogue)
14.0 (6.0 - 16.0) kWA /A1 - 4 (There are restrictions, see the technical catalogue)
14.0 (6.0 - 16.0) kWA /A1 - 4 (There are restrictions, see the technical catalogue)
20.0 (9.0 - 22.4) kWA /A1 - 4
0%