Image Not Available

Outdoor Units

Utopia IVX Premium

Cooling capacity from 5 to 30 kW

COMMERCIAL PREMISES, OFFICES AND SHOPS: UP TO 8 INDOOR UNITS

Features

  • Up to 8 Indoor unit
  • Indipendent control: Multi split applications possible (Master slave control) Zone by zone individual control
  • Compact and easy installation: 0.35 m² for 41 kg to 163 kg and horizontal flow.
  • Height difference between indoor units of 10m: Possibility of use over 3 floors
  • VRF Operation: Connection ratio of 50 to 120% with indoor units from 0.8 to 10HP.
  • Optional cooling as low as -15°C.
  • SYSTEM FREE Compatible with all Hitachi indoor units.
  • The inversion cycle valve allows feedback and reduces frost.

Product List12 items

Product CodeNominal Cooling Capacity (min - max) - Internal temperature 27°C db (19°C wb) - Ambient 35°CEnergy Efficiency ClassMin-Max Number Of Indoor UnitsAvailable
25.0 (10.0 - 28.0) kWB /A1 - 8 (Restrictions apply, see Technical Catalogue)
30.0 (11.2 - 33.5) kWD / A1 - 4 (Restrictions apply, see Technical Catalogue)
5.6 (2.2-6.3) kWA+1 - 2 (Restrictions apply, see Technical Catalogue)
5.0 (2.2-5.6) kWA++1 - 2 (Restrictions apply, see Technical Catalogue)
7.10 (3.20 - 8.0) kWA++1 - 3 (Restrictions apply, see Technical Catalogue)
10.0 (4.5 - 11.2) kWA++1 - 5 (Restrictions apply, see Technical Catalogue)
10.0 (4.5 - 11.2) kWA++1 - 5 (Restrictions apply, see Technical Catalogue)
12.5 (5.70 - 14.0) kWA /A1 - 6 (Restrictions apply, see Technical Catalogue)
12.5 (5.70 - 14.0) kWA /A1 - 6 (Restrictions apply, see Technical Catalogue)
14.0 (6.0 - 16.0) kWA /A1 - 6 (Restrictions apply, see Technical Catalogue)
14.0 (6.0 - 16.0) kWA /A1 - 6 (Restrictions apply, see Technical Catalogue)
20.0 (9.0 - 22.4) kWA /A1 - 8 (Restrictions apply, see Technical Catalogue)

0%