Image Not Available

Water Cooled Chillers and Heat Pumps

YLCS/YLCS-AA

Cool. Cap.: 343-1122 kW - C.O. , H.P. & Condenserless - Screw



York YLCS Water Cooled Screw Chillers are a compact design suitable for water or water-glycol cooling. Models are available in three versions: standard units (SA), units for applications requiring high condensing temperatures (HA) and units for applications where remote condensers are necessary (AA). Semi-hermetic twin helical screw compressors are provided to ensure high perational efficiencies and reliable performance. They are designed to be located in a plant room and require a cooling tower or dry cooler for heat rejection.

Eurovent Certified Unit

Features

  • One chiller, many applications:
    Designed to operate with leaving liquid temperatures from -12°C to +15°C.
  • Efficient compressors:
    YLCS is a dual circuit chiller with industrial type semi-hermetic screw compressors. Star delta compressor starters are incorporated to reduce the inrush current.
  • Outstanding chiller control:
    An advanced microprocessor controller with, a 40 character plain language display, controls and monitors temperatures, pressures, operating hours, number of starts and start stop/holiday times.
  • Fast and easy installation:
    Evaporator water connections can be provided in a vertical or horizontal plain. Electrical power supplies enter from the top for easy drop down wiring.

Product List33 items

Product CodeCooling CapacityAvailable
359 kW
343.5 kW
343.5 kW
425 kW
406 kW
406 kW
504 kW
482.6 kW
482.6 kW
534 kW
512.6 kW
512.6 kW
579 kW
552.8 kW
552.8 kW
613 kW
586.8 kW
586.8 kW
658 kW
644 kW
644 kW
761 kW
744.3 kW
744.3 kW
886 kW

0%