Image Not Available

The VA-7480 Series is a complete portfolio of actuators designed to be field mounted onto terminal unit valves from Johnson Controls or any other brand. Thanks to the innovative concept of auto stroke detection, a VA-7480 can be installed over any conventional terminal unit valve or any PICV with variable strokes.

The VA-7480 Series features an electrical fail-safe, a feedback signal, auto stroke detection and a compact IP54 design. It also has configurable settings such as analogue inputs, direct and reverse action, linear and Eq% controls and fail-safe position. All of this make it the best choice for terminal unit applications.

Test Reports are available upon request to the Product Manager

VA-7482-9201

0% off

Linear Electric Valve Actuator, Proportional, 160N, Auto Stroke, 8sec, 24VAC, Signal: 0-10VDC

Features

  • Modern Technology sense design
  • Floating and proportional control - Flexible application
  • Voltage and current analog input - Suitable for any controller
  • Different analog input ranges - Flexible applications
  • Different actuator speed - New market opportunities
  • Double colour LED - Provide information about status and diagnostic
  • Removable cable - No expert requires for connection or replacement
  • Different cable lenght available as separate kit - OEM´s version easily available
  • Auto Stroke Detection - Suitable for valve with variable stroke
  • Feedback Control - 2 mA max. at 0(2)...10 VDC
  • Electrical fail safe - Protects the equipment and the system from damage, while enhancing overall efficiency

Power Supply24 VAC/VDC

Control TypeProportional

Power Consumption2.5 VA

Nominal Force160 N

Maximum Mechanical Stroke6.3 mm

Factory Stroke Config.Auto Stroke Detection mm

Mounting Thread nutM30x1.5

Cable Lenght Factory MountedHalogen Free 2 m

Special Configuration-

Net Weight: 0.2kg

Product Dimension:Width 49 mmLength80 mmHeight73.6 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
VA-7480 Catalog Page
EN 2021
VA-7480 Brochure
EN 01 2021
VA-7480 FLYER 01 2021
EN 01 2021
VA-748x Product Bulletin
EN 01 2021
VA-7482CAB7452 Cable Kit
EN Rev. -_11 2015
VA-7484_14-88410-01041_01 2021
EN 01 2021
VA-7484_14-88410-01017_01 2021
EN 01 2021
VA-7480 / VA-7481
EN 06 2019
VA-7482 - Proportional
EN 01 2017

0%