
KNX Sensors
GRPD-xx-IWM-KNX
The new range of sensors, combining information on presence, brightness, humidity, temperature and sound, manages effectively heating, cooling, lighting, shading control and room optimization, complying with Leed®, Breeam® and Well® requirements for buildings.

| Product Code | Description | Lighting sensor | Temperature sensor | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KNX Presence detector Basic | N/A | N/A | |||||||||||||||||||
| KNX Presence detector Standard | Range: 50 - 20000 LUX | N/A | |||||||||||||||||||
| KNX Presence detector Multisensor | Range: 50 - 20000 LUX | Range: -5°C + 45°C | |||||||||||||||||||
| KNX Presence detector High Bay | Range: 50 - 20000 LUX | N/A | |||||||||||||||||||
| Accessory: Surface mounting enclosure | N/A | N/A | |||||||||||||||||||
| Accessory: Plug-in sensor CO2 - temperature | N/A | N/A | |||||||||||||||||||
| Accessory: Plug-in sensor VOC - temperature - eCO2 | N/A | N/A |