Image Not Available

The new range of sensors, combining information on presence, brightness, humidity, temperature and sound, manages effectively heating, cooling, lighting, shading control and room optimization, complying with Leed®, Breeam® and Well® requirements for buildings.

GRSM-01-IWM-ACC

0% off

Plug-in sensor CO2 - temperature

Plug-in sensor CO2 - temperature

Features

  • Innovative, smart, reliable
  • Elegant flat design: top functionality combined with design
  • Flexible installation
    Ceiling installation. Stability granted by the spring clips, hidden by the ceiling mounting.
    Flush-mounted with Box mounting frame.
    Surface installation with the surface mounting enclosure.
  • Lighting comfort closer to reality thanks to the “CIRCADIAN RHYTHM” logic with which brightness and color temperature are imposed on the basis of predefined curves or on the basis of the real position of the sun during the day with respect to a terrestrial coordinate
  • Human Centric Lighting is a lighting concept based on color variation, light intensity and proper lighting that mimics the natural daylight to enhance comfort, health, wellbeing and human performance.
    Multi.Sensor directly provides HCL control in different formats according to the controlled device
  • Wide detection area
  • Complete detection thanks to the sound sensor it is the ideal solution for rooms with parts not totally visible to the infrared sensor
  • Optimized for small movements

DescriptionAccessory: Plug-in sensor CO2 - temperature

Lighting sensorN/A

Temperature sensorN/A

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
ROOM AUTOMATION SOLUTION - European Product Catalog
EN 2021
GRPD-xx-IWM-KNX
EN 2021
Multi.Sensor KNX Brochure
EN 06 2020
Office Brochure
EN 10 2020
Hotel Brochure
EN 08 2020
MULTI SENSOR KNX VIDEO
EN 10 2020
KNX Sensors Product Bulletin
EN 12 2020
GRPD-IWM-KNX_LIT-12013598
EN 09 2020

0%