Image Not Available

Is a ceiling flush mount PIR detector. The load will be switched on automatically when the movement is detected and the ambient light level is below the Lux setting value. Until there is no movement detected and the pre-set delay time has been expired, load will be switched off automatically. User can pre-set the desired Lux and Time values by VR or IR setting for automatic control lighting on / off with low initial cost and great energy saving potential.

PIR-SENS-2CH can also be used in many different places for automation control.

They can be widely used in home, office, conference room, classrooms, hotel, corridor and underground parking lots.

PIR-SENS-2CH

0% off

Conventional presence and light sensor 2 channels in wall mouting

Power Supply250 VAC 10A

Presence detection360 deg Circular Upto dia 12m at height of 2.5m

Electrical safetyIP54

MountingCeiling Flush Mount

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
PIR Sensor 2CH
EN
KNX Sensors Product Bulletin
EN 12 2020
ROOM AUTOMATION SOLUTION - European Product Catalog
EN 2021
PIR-SENS-2CH
EN 2021
Hotel Brochure
EN 08 2020
Office Brochure
EN 10 2020
PIR-SENS-2CH
EN 01 2020

0%