Image Not Available

Johnson Controls offers a Carbon Dioxide (CO2) and temperature wall mount transmitter for measuring the CO2 levels and the relevant temperature. Optional with humidity measurment (CD-3xx-E00-00).

Typical applications are schools, office buildings, hotels, cinemas or similar. This new CO2 transmitter is easy to install and requires no maintenance or field calibration.

The CD-cxx Series incorporates a single beam dual wavelength NDIR CO2 sensor, which compensates for ageing effects, is highly. The SCD Transmitter is available with up to 3 x 0-10V outputs (CO2, Temperature and relative humidity).

SCD-220-E00-00

0% off

Wall mount - CO2 and temperature transmitter

Features

  • Power Supply 15..35 V = or 19..29 V ~ SELV
  • Model: active, 2x 0..10 V or 2x 4..20 mA, temperature + CO2 / active, 3x 0..10V, CO2 + temperature + relative humidity
  • Measuring range CO2: 0..2000 ppm
  • Accuracy CO2: ±(50 ppm +3% of measured value) (typ. @ 21 °C, 50% rH)
  • Connection electrical: tool-free mountable spring terminal, max. 1,5 mm²
  • Calibration: self-calibration, Dual Channel
  • Optional with LCD Display

MeasuringCO2 + temperature

TypeRoom

Displayno display

Accuracy CO2±50 ppm +3% of measured value (typ. @ 21°C, 50% rH)

Accuracy Temperature±0,5K (typ. at 21°C)

Protection ClassIP20 according to EN 60529

Power supply15..35 V = SELV

Analog Output2x 0..10 V, min. load 10 kΩ

Calibration CertificateDelivered with a Calibration Certificate

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
CD-2xx-E00-00
EN 2021
JCI_Brochure_NEW SENSOR LINE CARD
EN 10 2020
CD-2xx-E00-00
EN 2015
SCD-xxx-E00-00 Product Bulletin
EN 10 2020
CD-2xx-E00-00 24-85896-4
EN 2015

0%