Image Not Available

Carbon dioxide gas (CO2) is a component of the earth‘s atmosphere. Although carbon dioxide is invisible and odorless, an increased CO2 content in the indoor air leads to fatigue and reduced concentration for humans.

In rooms with high occupancy, such as conference rooms and theatres, the negative effects on humans becomes all the more evident.

The SCD-P series duct mount transmitters are designed for the measurement of Carbon Dioxide (CO2) in Heating Ventilating and Air Conditioning applications where Demand Control Ventilation (DCV), fresh air and indoor Air Quality (IAQ), and rooftop air handling economizer control systems are often required.

The SCD-Pxxxx sensors incorporate the a dual wavelength NDIR CO2 sensor, which compensates for ageing effects, is highly insensitive to pollution and offers outstanding long term stability.

The SCD-Pxxxx Transmitter is available with CO2 output 0-10 V or 2x 0..10 V (CO2 + temperature), optional with passive temperature sensor.

SCD-P1000-00-00

0% off

Duct sensor for air quality

Features

  • Dual wavelength non-dispersive infrared technology (NDIR)
  • Measuring range 0...2000 ppm
  • CO2 Accuracy: ±(50 ppm +3% of measured value) (typ. @ 21 °C, 50% rH)
  • Air Speed min. 0,3m/s, max. 12m/s
  • Power Supply: 15..35 V = or 19..29 V ~ SELV
  • Enclosure: PC, pure white, UV resistant
  • Protection class enclosure: IP65 according to EN 60529
  • Ambient condition: 0..+50 °C, max. 85%, short term condensation

MeasuringCO2

TypeDuct

ElementN/A

Accuracy CO2±50 ppm +3% of measured value (typ. @ 21°C, 50% rH)

Accuracy TemperatureN/A

Protection ClassIP65 according to EN 60529

Power supply15..35 V = or 19..29 V ~ SELV

Analog Output1x 0..10 V, min. load 10 kΩ

SensorNDIR (non-dispersive, infrared) with self-calibration, Dual Channel

Dimensions85 x 84 x 45 mm

Ambient condition0..+50 °C, max. 85% rH, short term condensation

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
JCI_Brochure_NEW SENSOR LINE CARD
EN 10 2020
CD-Px000 Flyer
EN 2017
CD-Px000 Product Bulletin
EN 02 2017
SCD-P1xxx | -P2xxx Product Bulletin
EN 05 10 2020
CD-Px000 Installation Sheet
EN 02 2017

0%