Image Not Available

Johnson Controls offers a Carbon Dioxide (CO2) and temperature wall mount transmitter for measuring the CO2 levels and the relevant temperature. Optional with humidity measurement.

Typical applications are schools, office buildings, hotels, cinemas or similar. This new CO2 transmitter is easy to install and requires no maintenance or field calibration.

The SCD series incorporates a single beam dual wavelength NDIR CO2 sensor, which compensates for ageing effects, is highly insensitive to pollution and offers outstanding long term stability.

The SCD-xM0 series with RS485 Modbus interface is available with up to 4 measuring values (CO2, VOC, Temperature and rel. humidity).

SCD-3M0-E00-00

0% off

Wall mount sensor for air quality - MODBUS

Features

  • Support demand control ventilation - Offer potential for 10 to 70% energy savings
  • Power Supply 15..35 VDC or 19..29 VAC - Flexible application
  • Flexible applications - CO2, VOC, Temperature and humidity output suitable for a wider range of applications
  • Snap-on Enclosure - Allows a quick and easy mounting of the device and saves installation costs
  • Outstanding long-term stability - No maintenance is required
  • Single beam dual wavelength NDIR CO2 sensor - Highly insensitive to pollution and outstanding long term stability

MeasuringTemperature+ relative humidity +CO2

TypeRoom

Accuracy CO2±50 ppm +3% of measured value (typ. @ 21°C, 50% rH)

Accuracy Temperature±0,5 K (typ. at 21°C)

Accuracy RH±2% between 10..90% rH (typ. at 21°C)

Protection ClassIP20 according to DIN EN 60529

Power supply15..35 V = / 19..29 V ~ SELV

Network technologyRS485 Modbus

SensorNDIR (non-dispersive, infrared) with self-calibration, Dual Channel

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
CD-xMx-E00-00
EN 2021
JCI_Brochure_NEW SENSOR LINE CARD
EN 10 2020

0%