Image Not Available

As a remedial measure, the CO2 traffic light is used to detect the CO2 content in the air with a range of 0..5000 ppm. The CO2 concentration is indicated with LEDs (green, yellow, red). With the desk display and power supply attached, the movable CO2 detection is ideal for mobile applications like education rooms and meeting rooms.

SCD-100-E00-01

0% off

Movable indoor air quality detection with RGB LED for indication of CO2

Features

  • SIMPLE COMMISSIONING: UNPACK > PLACE > PLUG IN (PLUG’N’PLAY) - The practical desk display and the connected power supply unit make it possible to use the Indoor Air Quality devices as a “plug & play” solution - flexible to move to other localtions.
  • EASY TO USE - Indication of the measured room CO2 values via LEDs (green / yellow / red). Optional integrated display showing temperature, humidity and CO2 content.
  • READY TO START - The threshold values for the traffic light function are preset as follows: green: < 750 ppm, yellow: between 750 and 1250 ppm, red: > 1250 ppm.

    That provides no additional adjustments or value set up on side.

MeasuringCO2

TypeMovable

Traffic light functionRGB LED for indication of CO2

Measuring range CO20..5000 ppm

Accuracy CO2±75 ppm or ±10 % of reading (whatever is greater, typ. at 21 °C, 50 %rH, 1015 hPa)

Power supplyMains adapter 100..230V (50/60Hz) max. 0,4A

EnclosureEnclosure PC, desk holder aluminium

ProtectionIP30 according to DIN EN 60529

Ambient condition0..+50 °C, max. 85 %rH non-condensing

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
JCI_Brochure_NEW SENSOR LINE CARD
EN 10 2020
SCD-100-E00-01_Flyer
EN 01 2021
SCD-301-E01-01_Flyer
EN 01 2021
SCD-x0x-E0x-01 Datasheet_Rev 1_11 2020
EN 11 2020

0%