Image Not Available

T125 electric fan coil thermostats are designed to control heating, cooling, or air conditioning unit in commercial, industrial and residential installation. Typical application includes the control of fan coil units, packaged terminal air conditioners and combination heating and cooling equipment. As part of the system that consists of a two-way or three-way valve and a multi-speed line voltage fan.

T125BAC-JS0-E

0% off

Electric fan coil unit thermostat designed for 2-pipe heating or cooling fan coil unit with 2-wire/3-wire valve actuator application

Features

  • 220 V power supply
  • Heating and Cooling mode
  • 2-4 pipes configuration
  • 3-speed fan override
  • 86 x 86 mm room enclosures
  • Temperature dial ranges 10...30 °C
  • Relay output max. 5A

2 pipes (Heating or Cooling)YES

4 pipes (Heating and Cooling)-

OutputsON/OFF & 3-Points

Built-in NTCYES

Setpoint Range10..30 °C

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
T125-E Product Bulletin
EN 2012
T125-E Installation Sheet
EN 2016

0%