Image Not Available

The T7600 Series Modbus® LCD thermostats are designed to control heating and cooling through air conditioning unit in commercial and residential application. Typical applications include the control of fancoil units, floor heating, packaged terminal air conditioners and combination of heating and cooling equipment. As part of the system, T7600 series thermostat can control 2-way or 3-way valve and multiplespeed line voltage fan or ECM fan. T7600 with its large LCD screen displays the working mode (cooling, heating, air venting, floor heating), fan speed, indoor temperature and set point.

T7600-TF20-9JS0

0% off

Modbus Thermostat, 2 or 4 pipes ON/OFF with 3 speeds Fan.

Input for Remote sensor or Seasonal Auto-Changeover. Configurable input for Occupancy, SP reduction, Dew point alarm, Shut off or Filter alarm. Line voltage Relay Outputs. Power 230 VAC 5VA.

Features

  • Flush mount for a stylish appearance
  • Large screen backlighted with timeout
  • Stand Alone or Communicating in Modbus® RTU
  • 2 or 4-pipes ON/OFF or Proportional
  • Multispeed Fan or Proportional Fan speed (ECM)
  • Customizable display can show actual temperature or setpoint only
  • Protected against misuse in public spaces
  • Configurable inputs
  • Function, On/Off Timer, ESP filter control

Mode2 pipe or 4 pipe ON/OFF

Fan controls3 Speeds Fan

CommunicationModbus RTU

Power230 VAC 5VA

Input (AI)Remote Sensor or Auto-Changeover

Input (DI) Configurable

Outputs 5 x relay SPST 2.2 A @ 240 VAC, 1 AO

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
T7000 Catalog Page
EN 2021
T7600 Flyer
EN 06 2018
T7000 Installation Sheet_24-85784-00151
EN Rev D_07 2019

0%