Image Not Available

With a frameless large touch screen, the T9000 series thermostats can display ambient temperature clearly and intuitively. The buttons are sensitive and very user-friendly. The futuristic and hi-tech exterior design is loved by users from high-end office buildings, hotels, private hospitals and high-end residential buildings.

T9800-TF21-1JS0

0% off

Touch screen BACnet Thermostat, 2-pipe FCU / 4-pipe FCU/ 3-speed motors / ECM fan, on / off valves control, 24 VAC

Touch screen BACnet Thermostat, 2-pipe FCU / 4-pipe FCU/ 3-speed motors / ECM fan, on / off valves control, 24 VAC

Features

  • Modern Technology sense design
    Touch, Frameless, Larger Screen
    Red Dot Design Award, quality for good design
  • Energy Saving and Efficient
    Occupancy(Eco) mode, dead band fan status adjustable , fully support ECM fan, efficient 30~50% fan energy saving, and 1-2dB(a) noise reduction
  • Full Range of Applications
    Support 2/4-pipe FCU, Heat pump, Simple AHU, Boiler, Floor heating; support 3-speed fan, 2/3-wiring on/off valve, proportional valve, Floor heating valve, Tio2/ESP and etc.
    Support almost all FCU application types, especially for ECM fan,support 8 applications with ECM fan
  • High quality
    High quality spec component selection, Relays 100k on/off times life cycle
    No need to open thermostat, 3 step installation. Multi-certification CE, BTL, high quality component and material
  • Smart, Optimize Control
    Some models use 32 bit MCU, more powerful and stable. Support Modbus BACnet open protocol, seamless integrated to BAS system

Power Supply100-240 VAC 50/60 Hz

Analog output0-10VDC, max 20mA

Relay output2.2A(Ind.), cosΦ 0.98; 5A(Res.)

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
T9000 European Catalog Page
EN 2021
T9800_PN 24-11448-00009
EN 06 2020

0%