Image Not Available

Terminal Unit Valves

VG3000

DN10...25, PN16

The VG3000 brass valve series is primarily designed to regulate the flow of water in response to the demand of a controller in zone and terminal unit applications. The valves are available in 2-way, 3-way mixing and 3-way mixing with built-in by-pass configurations.

Features

  • 2-way PDTC (NO) with 6 bar close off pressure:
    Allow valve operating when high pump head is available
  • Extend range of KVS:
    Wide range of application
  • Forged brass body, stainless steel stem and spring:
    Ensure long life and it is compact
  • Actuator can be field installed after piping:
    Simplifies installation in confined location
  • Commissioning Cap available as accessory:
    Easy commissioning and manual operation without actuator

Products List60 items

Product CodeBody SizeConnection SizeBody Type
15 DN1/2 "2-way
20 DN3/4 "2-way
25 DN1 "2-way
15 DN1/2 "2-way
20 DN3/4 "2-way
25 DN1 "2-way
10 DN1/2 "2-way
10 DN1/2 "2-way
10 DN1/2 "2-way
10 DN1/2 "2-way
10 DN1/2 "2-way
15 DN3/4 "2-way
15 DN3/4 "2-way
20 DN1 "2-way
10 DN1/2 "2-way
10 DN1/2 "2-way
10 DN1/2 "2-way
10 DN1/2 "2-way
10 DN1/2 "2-way
15 DN3/4 "2-way
15 DN3/4 "2-way
20 DN1 "2-way
15 DN1/2 "2-way
20 DN3/4 "2-way
25 DN1 "2-way

0%