
Compact packaged freezer systems using reciprocating compressors, and CO₂ /ammonia as refrigerant, with a 100–800 kW capacity range
Evaporation temperature -35 °C - Capacity at evap. Temp 264 kW

Evaporation temperature-35 °C
Capacity at evap. Temp264 kW
Power consumption137 kW
Compressors R744/R717HPO26 / SMC108L
Min. NH3 charge (approx.)120 kg
Min. CO2 charge (approx.)350 l
Sound pressure level82 dB(A)
Net Weight: 10000kg
Product Dimension:Width 3200 mmLength5700 mmHeight3300 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |