
Compact packaged freezer systems using reciprocating compressors, and CO₂ /ammonia as refrigerant, with a 100–800 kW capacity range
Evaporation temperature -50 °C - Capacity at evap. Temp 174 kW

Evaporation temperature-50 °C
Capacity at evap. Temp174 kW
Power consumption125 kW
Compressors R744/R717HPO28 / SMC108S
Min. NH3 charge (approx.)120 kg
Min. CO2 charge (approx.)350 l
Sound pressure level80 dB(A)
Net Weight: 11000kg
Product Dimension:Width 2900 mmLength5900 mmHeight3300 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |