Image Not Available

Extremely compact packaged ammonia chillers based on reciprocating compressors, with a 60–1400 kW capacity range


ChillPAC ammonia-based chillers feature an ultracompact format so narrow that they can even pass through a normal doorway. This is achieved by having an extra-compact shell-and-plate evaporator/condenser, oil separator and control system all built in and fully integrated into a unique vibration-resistant design.

This means ChillPAC units provide exceptional refrigeration capacity – taking full advantage of the many different models of ultra-reliable SABROE® reciprocating compressors – while only taking up a minimum of space. This makes ChillPAC units ideal in installations where space is limited, and where there are restrictions on the refrigerant charge used.

ChillPAC chillers are most cost-effective when fitted with a variable-speed drive (VSD) that makes it easy to deal with changing circumstances and different operating requirements.

Range:

There are 21 different models in the standard ChillPAC range, with capacities ranging from 60 kW to 1400 kW.

CHILLPAC 112 S-C

0% off

Cooling Capacity at 1800 rpm 419 kW - Brine chillers (ethylene glycol 30%: inlet -2°C, outlet -8°C)

Features

  • Factory-assembled, pre-tested packaged units based on SABROE reciprocating compressors worldrenowned for their reliability
  • Exceptionally compact design and fully integrated configuration results in less than half the footprint of bespoke chiller designs
  • Indirect cooling and uncomplicated flooded evaporating system, using natural ammonia (R717) only
  • Exceptional COP and outstanding part-load performance
  • Refrigerant charge 50% smaller than with conventional chillers, because of special condenser/evaporator design

TypeBrine chillers (ethylene glycol 30%: inlet -2°C, outlet -8°C)

Cooling capacity at 1800 rpm419 kW

E-motor136 kW

R717 charge32 kg

Sound level83 dB(A)

Net Weight: 3696kg

Product Dimension:Width 1000 mmLength3800 mmHeight2200 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
ChillPAC Mk 3, Catalog Page
EN 01 2021

0%