Image Not Available

Packaged ammonia chillers based on screw compressors, with a 200-2200 kW capacity range


SABROE ComPAC ammonia chillers based on plate-and-shell heat exchangers and the comprehensive SABROE screw compressor programme (SAB 120-151 to SAB 193-233 and SABflex) are distinctive for their compactness. Frequency converter and panel solutions are supplied as standard.

As standard, ComPAC chillers use ultra-compact and extremely low-charge SABROE-patented plate-and-shell heat exchangers.

There are 13 different standard models in this range of ComPAC chilers - both high- and low-temperature versions.

COMPAC 193 S-C

0% off

Cooling Capacity 597 kW - Brine chillers (ethylene glycol 30%: inlet -2°C, outlet -8°C)

Features

  • Factory-assembled, pre-tested packaged units based on renowned SABROE screw compressors.
  • Compact design with a very small footprint compared with bespoke chiller designs.
  • Indirect cooling and uncomplicated flooded evaporating system, using natural ammonia (R717) only.
  • Exceptional COP and outstanding partload performance.
  • Small refrigerant charge, smaller than conventional chiller charges due to the special condenser.

TypeBrine chillers (Ethylene glycol 30%: inlet -2 °C, outlet -8 °C)

Cooling capacity597 kW

E-motor217 kW

R717 charge57 kg

Sound level85 dB(A)

Net Weight: 7100kg

Product Dimension:Width 1500 mmLength5500 mmHeight2400 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
SABROE ComPAC chillers
EN 01 2021

0%