Image Not Available

Packaged ammonia chillers based on reciprocating compressors, with a 50–1400 kW capacity range


PAC ammonia-based chillers are fully integrated packaged units, designed to take full advantage of the many different models of ultra-reliable SABROE® reciprocating compressors. They are popular because there is such a wide range of different standard sizes, and they are also particularly easy to customize to meet specific requirements.

The integrated design, with the plate evaporator/condenser, oil separator and control system all built in, means PAC units provide exceptional refrigeration capacity while only taking up a minimum of space. They are ideal for use in indirect cooling set-ups, and in installations where it is important to use future-compatible natural refrigerants, such as ammonia.

The advanced technology and the well-matched integration of the component systems make these chillers so energy efficient that their low operating costs make them the most economical choice over the lifetime of a refrigeration plant.

Range:

There are 21 different standard models in this range of packaged chillers, with capacities ranging from 45 kW to 1419 kW.

Customized configurations are also available for use with remote air-cooled or evaporative condensers, and for twin or multi-packages, designed to provide particularly large cooling capacities.

PAC 106 S-C

0% off

Cooling Capacity 196 kW - Ethylene glycol 30%: inlet -2°C, outlet -8°C

Features

  • Factory-assembled, pre-tested packaged units
  • Comprehensive selection of compressor capacities, making it easier to match particular requirements
  • Very easy access for service
  • Indirect cooling and uncomplicated flooded evaporating system, using natural ammonia (R717) only
  • Plate evaporator/condenser are easy to open and service

TypeEthylene glycol 30%: inlet -2°C, outlet -8°C

Cooling Capacity196 kW

E-motor78 kW

R717 charge50 kg

Sound Level78 dB(A)

Net Weight: 3250kg

Product Dimension:Width 1850 mmLength3300 mmHeight2300 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
PAC chillers - recip
EN 01 2021

0%