Image Not Available

Packaged ammonia chillers based on screw compressors, with a 100–6200 kW capacity range


PAC ammonia-based chillers are fully integrated packaged units, designed to take full advantage of the many different models of ultra-reliable SABROE® screw compressors. They are popular because there is such a wide range of different standard sizes, and they are also particularly easy to customize to meet specific requirements.

The integrated design, with the plate evaporator/condenser, oil separator and control system all built in, means PAC units provide exceptional refrigeration capacity while only taking up a minimum of space. They are ideal for use in indirect cooling set-ups, and in installations where it is important to use future-compatible natural refrigerants, such as ammonia.

The advanced technology and the well-matched integration of the component systems make these chillers so energy efficient that their low operating costs make them the most economical choice over the lifetime of a refrigeration plant.

Range:

There are 19 different standard models in this range of packaged chillers, with capacities ranging from approx. 109 kW to 6180 kW.

NSPAC 355 L-A

0% off

Capacity 6180 kW - Water: inlet 12°C, outlet 7°C

Features

  • Factory-assembled, pre-tested packaged units
  • Comprehensive selection of compressor capacities, making it easier to match particular requirements
  • Very easy access for service
  • Indirect cooling and uncomplicated flooded evaporating system, using natural ammonia (R717) only
  • Plate evaporator/condenser are easy to open and service

TypeWater: inlet 12°C, outlet 7°C

Capacity6180 kW

E-motor1250 kW

R717 charge700 kg

Sound Level83 dB(A)

Net Weight: 40000kg

Product Dimension:Width 4000 mmLength10000 mmHeight6000 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
PAC chillers - screw
EN 01 2021

0%