Image Not Available

Compact air-cooled chillers for outdoor installation, based on a screw compressor, with a 160–400 kW capacity range


The SABlight air-cooled chiller is a particularly compact design that uses V-coil condensers to substantially reduce the overall footprint. The screw compressor and fully brazed plate heat exchanger are mounted underneath the V-coils, resulting in a height of 2.9 m and a width of only 1.3 m.

SABlight units provide a cost-effective alternative to traditional air conditioning, chilled rooms and industrial/process refrigeration. They are designed for quiet running and outdoor operation, and a special ultra-low-noise version is available.

SABlight uses a small propane refrigerant charge, providing an attractive, economical and environmentally responsible alternative to air-cooled chillers that use HFCs as refrigerant.

Range:

There are five standard models in this range of air-cooled chillers, with capacities ranging from 160 kW to 400 kW.

SABLIGHT A340-2

0% off

Cooling capacity 314 kW

Features

  • Compact design with small footprint
  • Quiet while running, available in both low and ultra-low noise versions
  • Variable-speed drive fitted to both compressor and fans, providing very high coefficient of performance (COP), even under part-load conditions
  • Designed for maximum safety, with very small natural refrigerant charge (propane R290)
  • Easy to mount, install and connect up
  • Straightforward, uncomplicated construction

Cooling capacity314 kW

Power consumption106 kW

COP ESEER4.55

R290 charge48 kg

Nominal load current195 A

Sound level45 dB(A)

Net Weight: 4200kg

Product Dimension:Width 1250 mmLength9460 mmHeight2915 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
SABlight
EN 01 2021

0%