Image Not Available

Heat Pumps

HeatPAC HPX

Single-stage high-pressure ammonia-based heat pumps, using a reciprocating compressor

Single-stage high-pressure ammonia-based heat pumps, using a reciprocating compressor, with a 300-1300 kW capacity range


SABROE® HeatPAC HPX heat pumps are compact units with an integrated singlestage configuration that features less than half the space and weight requirements of any other heat pump designs usually needed to achieve 90 °C hot water outputs.

These energy-efficient units feature a breakthrough HPX hybrid compressor design that allows differential pressures as high as 40 bar and discharge pressures as high as 60 bar, combined with space-saving evaporator technology from the ChillPAC packaged ammonia chiller.

HeatPAC HPX heat pumps make it easy to produce hot water at temperatures up to 90 °C, using any suitable source of low-temperature heat, with only tiny energy inputs needed.

They provide a low-cost supply of hot water at temperatures ideal for sterilisation and pasteurisation – as well as many other hygiene-sensitive functions and processes.

Features

  • Factory-assembled, pre-commissioned units based on ultra-reliable SABROE reciprocating compressors
  • Compact single-stage configuration weighs less and takes up less space than bespoke and/or two-stage heat pump designs
  • Exceptional Coefficient of Performance (COP) in high-temperature single-stage configuration
  • Variable-speed drive (VSD) and UniSAB compressor package controller as standard
  • Service and maintenance based on Load Based Service (LBS) schedules

Product List5 items

Product CodeTypeHeating capacityCooling capacityAvailable
Condenser water inlet +70 °C, outlet +90 °C, Evaporator water inlet +39 °C, outlet +34 °C339 kW267 kW
Condenser water inlet +70 °C, outlet +90 °C, Evaporator water inlet +39 °C, outlet +34 °C508 kW400 kW
Condenser water inlet +70 °C, outlet +90 °C, Evaporator water inlet +39 °C, outlet +34 °C678 kW534 kW
Condenser water inlet +70 °C, outlet +90 °C, Evaporator water inlet +39 °C, outlet +34 °C1016 kW801 kW
Condenser water inlet +70 °C, outlet +90 °C, Evaporator water inlet +39 °C, outlet +34 °C1355 kW1067 kW

0%